9X-7367: Snap-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    9X-7367: Snap-In Wiper Seal

    Part Number: 9X-7367
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type SHU

    Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

    UNITS:
    • US
    • Metric
    • Base Thickness - C (+/- 0.254 mm) (mm): 241.30
    • Inside Diameter (mm): 228.60
    • Outside Diameter - B (+/- 0.003inch) (mm): 247.70
    • Seal Shape: Type SHU
    • Width - A (+/- 0.508 mm) (mm): 10.20
    We currently do not have any equipment model information for this part.