9X-7368: Snap-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    9X-7368: Snap-In Wiper Seal

    Part Number: 9X-7368
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type SHU

    Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Base Thickness - C (+/- 0.010inch) (in): 11.67
    • Inside Diameter (in): 11.00
    • Outside Diameter - B (+/- 0.003inch) (in): 12.00
    • Seal Shape: Type SHU
    • Width - A (+/- 0.02inch) (in): 0.50
    cold planer
    PM-201, PM-565, PM-565B

    off-highway truck
    785, 789D, 789C, 789, 789B, 785B