9X-7369: Snap-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    9X-7369: Snap-In Wiper Seal

    Part Number: 9X-7369
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type SHU

    Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

    UNITS:
    • US
    • Metric
    • Base Thickness - C (+/- 0.254 mm) (mm): 334.40
    • Inside Diameter (mm): 317.50
    • Outside Diameter - B (+/- 0.003inch) (mm): 342.95
    • Seal Shape: Type SHU
    • Width - A (+/- 0.508 mm) (mm): 12.75
    off highway trucks
    793C

    oht
    793B