9X-7380: O-ring
+ / - Hover over image to Zoom
Other Views

    9X-7380: O-ring

    Part Number: 9X-7380
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: PTFE - Polytetrafluoroethylene
    • Cross Section Diameter (in): 0.07
    • Dash Size (in): 11
    • Inside Diameter (in): 0.3
    • Material: HNBR - Hydrogenated Nitrile
    • Material Description: HNBR provides excellent abrasion and cut resistance. It works well with Air, Engine Oil, Diesel Fuel, Hydraulic Oil and Automatic Transmission Fluid applications. Some formulas may be used with Coolant/Urea. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    forwarders
    584, 574

    marine products
    3516E, 3516B, 3512E

    wheel tractor-scraper
    621H, 621K, 621G, 627K LRC 623K LRC 633E II 621K OEM 637G, 631E, 637E, 621E, 615C, 611, 613C, 615C II 623F, 627E, 627H, 621F, 651E, 631G, 657G, 623G, 627F, 657E, 623H, 627K, 623E, 613C II 613G, 621B

    underground articulated truck
    AD30, AD22, AD55, AD60, AD45B

    track feller bunchers
    541, TK1051, TK711, 522, 522B, 532, 2491, 5522

    mini hydraulic excavator
    306E2 305.5E 304.5E2 305E2 308E2 CR 304E2 CR 307E 307B, 308E2 305.5E2 307E2 308E 303.5E2 307, 304E2 303.5E2 CR 305.5E2 CR 305E2 CR

    forest products
    584HD, 579C, 1190, TK752, 2384C, 521B, 552, TK732, 1390, 1090, 322C, HA871, 550, TK751, 550B, 548 TK722, 2484C, 564, 570, 1290T, 559C, 2590, 580B, 559D, HA771, TK380, TK381, 533, TK741, 521, 584, 2384D, 551, 574B, 1190T, 560B, 511, 539, 580, 558 554, TK370, 2390, 552 2 2391, 345C, 570B, 541 2 2290, HA870, TK721

    track type tractors
    D5CIIIXL, D6HIIXR, D6RIILGP, D6R, D6RII, D6RXR, D6HIIXL, D7RLGP, D6RXW, D6NLGP, D4GXL, D9N, D3K2LGP, D6K2XL, D6RIIILGP, D3GLGP, D6T, D6NXL, D4K2XL, D6RXL, D4HIILGP, D4G, D5HIIXL, D6K2LGP, D6GIILGP, D7RII, D6RIIXL, D11R, D11RCD, D4CIIILGP, D4CIIIXL, D7ELGP, D9R, D6TXWVP, D7R, D6RIIIXL, D9RLRC, D6RIII, D8N, D10N, D8RII, D5CIII, D6G, D7E, D5K2XL, D8T, D6RIIXW, D5R2XL, D7RIIXR, D10T, D5RLGP, D10R, D5MLGP, D6MLGP, D5CIIILGP, D4HIIIXL, D6TLGPVP, D4K2LGP, D8RLRC, D3K2SLGP, D3CIII, D3K2XL, D6RLGP, D3CIIIXL, D7RIILGP, D6KXLARMY, D3CIIILGP, D4CIII, D6TXL, D6KLGP, D3KXL, D6TLGP, D6TXW

    multi terrain loaders
    287C 247B3, 259B3, 257B3, 299C 277DLRC

    vibratory single drum pad
    CP56B, CP-533E, CP64, CP74B, CP-533D, CP68B, CP74BLRC

    load, haul, dump
    R3000H, R1700G, R1600H, R1600G, R1300G II R1700K

    track-type tractor
    D9R, D8R D5K2 LGP D3K2 LGP D6N XL D6K2, D6R III D8R II D6R II D5K2 XL D6M D5R2 D5M D3C III D3K LGP D6R STD D6N, D4K2 XL D7R II D7R, D8N, D8T, D6R, D6H, D5G, D6R XL D9T, D6K2 XL D5H XL D4C III D4K LGP D4K2 LGP D6G2 XL D6H XR D5C III D5K LGP D6K D5H, D6T, D6K2 LGP D3G, D4G, D6R LGP D6N LGP D7G2 D6K LGP D11R, D7E LGP D5R XL D6G2 LGP D6H XL D4H III D11N, D11T, D7E, D3K2 XL D7R XR D4H XL D3K XL D7R LGP D4K XL D5K XL D10R, D6K XL D4H, D5R LGP

    wheel feller bunchers
    543, HA770

    track-type loader
    973, 963B 953D, 953K, 933C, 963K, 939, 973C, 939C, 953C, 963C, 933

    track-type skidder
    527 D4HTSK III D5HTSK II 517

    stabilizers/reclaimers
    RM-500, RM500B

    knuckleboom loaders
    2484D

    log loaders forestry
    324DFMLL, 568LL, 325DFMLL

    wheel tractor scrapers
    657G, 623F, 651E, 633E, 613G, 627G, 657EPP, 621H, 621F, 623B, 623K, 631G, 621G, 657E, 623G, 621B, 627F, 637G, 623E, 631EII, 621KLRC, 621KOEM, 621HOEM

    motor grader
    140G, 135H NA 130G, 120M, 14H NA 120H, 14L 160M 3 12H NA 160H, 140H NA 12G, 140M 2 160H ES 120M 2 160M, 16H NA 120H NA 16M, 14G, 120G, 160M 3 AWD 160M 2 16M3, 140H, 18M3, 12H ES 12M, 160H NA 12M 2 12M 3 AWD 120K, 135H, 12H, 14M-3 24H, 140M 3 AWD 140K 2 140H ES 120H ES 140M, 120K 2 12M 3 14M, 12K, 16G, 140M 3 160K, 163H NA

    wheel-type loader
    938K 924G, 924F, 906K 950G, 908, 966G, 924GZ, 924K 980K HLG 910K 972H, 930K 914G, 950H, 970F, 924HZ, 938G II 980G II 962G II 982M, 980M, 962H, 950G II 906M 966F II 972G II 907H 906H2 966D, 908H 903C2 930G, 966H, 988H, 907M 924H, 993K, 966G II 914G2, 906H 950F II 938F, 990 II 908H2 980H, 914M 994D, 980L, 972G, 992K, 950 GC 902C, 907H2 938M 928G, 930H, 914K 908M 901C, 962G, 906, 938H, 902C2, 907K 980F II 903C, 988F II 908K 966E, 910G

    track loaders
    963K, 963C, 933, 963D, 933CLGP, 973CLGP, 973D, 933C, 963BLGP

    engine - truck
    C13, C11, 3512E, C9.3, C15, C18

    large mining products
    5230, 5110BL, 5110BMH, 5130B, 5230B

    material handler
    MH3059, MH3037, MH3049

    forestry excavators
    345CFMST, 324DFMGF, 324DFMLGP, 538GF, 320DFMRR, 322CFMST, 322CFMLGP

    road reclaimer
    RM-350B, SM-350, RM-350, RM-300

    wheel loaders
    994F, 980GII, 988G, 972G, 966GII, 990, 980G, 924HZ, 960F, IT62H, 938F, 930H, IT24F, IT38G, 988F, 930K 980FII, 962G, 966FII, IT38F, 962H, 992G, 962GII, IT62G, 930M 972H, 966G, IT28G, 938K 980C, 980M, 924H, 980K, 930G, 966F, 950G, 980F, 928HZ, 928G, 966H, 924K 926M 994H, 918M 924GZ, 928H, 924F, 970F, 992D, 950H, 938G, 994, 972GII, 950GII, 924G, 990H, IT38H, 950FII, 980H, 928GZ, 910M 938GII, 907M

    wheel dozers
    834G, 824C, 824GII, 854G, 824G, 814F, 834B, 844H

    wheel excavators
    W345CMH, M325BMH, W345BIIMH

    telehandler
    TH460B, TH355B, TH360B, TH560B, TH340B, TH580B, TH220B, TH330B, TH350B

    pipelayer
    PL61, 587T, PL87, PL83

    engine - generator set
    C13, C13 XQ375

    skid steer loaders
    246DLRC, 236B3, 252B3, 242B3

    track excavators
    385B, 345C, 330B, 345BIIL, 349D2OEM, 325CL, 349D2L, 345DLVG, 320BL, 345CLVG, 330BL, 320BS, 345BL, 349FL, 345DL, 320B, 349D2, 365BL, 330, 325BLN, 325BL, 5080, 322CL, 320BN, 320BLN, 330L, 349EL, 318B, 385BL, 345BMH, 330CL, 352FXEVG, 350L, 365BMH, 322BLN, 312BL, 375L

    expanded mining products
    MD5150C, 6015B

    off-highway truck
    793F CMD 769C, 773F, 794 AC 797F, 777D, 777E, 769D, 775D, 793F AC 773D, 770, 785D, MT4400D AC 793F XQ 771C, 775F, 777, 773E, 775B, 777F, 785C, 771D, 789D, 784C, 795F AC 785, 793C, 789C, 793F, 773B, 795F XQ 793B, 793F OEM 797, 772, 784B

    articulated trucks
    D350EII, 725, 730C, D400E, 735, 740EJ, D400EII, D250EII, 730, 730CEJ, 735OEM, 740OEM

    underground articulated trucks
    AD55, AD55B, AD30

    vibratory single drum smooth
    CS44, CS-563E, CS56B, CS66B, CS74B, CS-573D, CS56, CS78B, CS68B, CS64B, CS76B, CS78BLRC, CS64, CS-583D, CS79BLRC, CS74, CS54BOEM

    underground mining loaders
    R1700G, R3000H, R1600G, R2900G, R1300G, R1300GII

    vibratory double drum asphalt
    CB54B, CCS9, CB10

    engine - machine
    C4.4

    ag tractors
    75E, 55, 75D

    petroleum products
    C11, CX31-C13I TH35-C13T TH35-C13I CX31-C11I C13, TH35-E81 CX31-P600 CX31-C9I TH35-C11I

    backhoe loaders
    442D, 420EIT, 432D, 427F2, 442E, 420FST, 428D, 422E, 424D, 432E, 420D, 428E, 420FIT, 420F2ST, 430EST, 416EST, 434F2LRC

    hydraulic track drills
    MD5125

    brush cutters,industrial,other
    TK371

    paving compactor
    CD10, CS-573E, CB-68B CP44B, CS-54B CB-534D, CS-54 CS-78B CP-74B CB-54B CS78B, CD-44B CS-433E, CW-34 CB-44B CS-423E, CS-583D, CS68B, CP-68B CS-563E, CP-56B CS-533E, CB-64B CS-68B CS-563D CS-74 CS54B, CB46B, CP74B, CP-563E, CS79B, CP56B, CS64B, CB15, CB-66B CP-54B CP-56 CS-66B CS-531D, CP-44 CS-533D, CS-76 CP-533E, CS-64 CS-683E, CD8, CS-74B CP-433E, CS-64B CP54B, CB-564D, CP-76 CS-44 CP-663E, CS-56 CS-56B CB13, CD-54 CS74B, CB16, CP-54 CS-663E, CS56B, CS-573D, CS-583E, CB10, CS44B, CP-533D, CS-76B CB8, CCS7, CW34, CP-573E, CP76B, CP-563D, CD-54B CP-74 CS-79B CB7, CP-64 CS-44B CW12, CP-44B

    pneumatic tired compactors
    CW34, CW34LRC

    engine - industrial
    C13, C11, 3512E, C9.3, C15, C18

    compactors
    825G, 836G, 825H, 815B, 825GII, 816FII, 815F, 826G, 826H, 826C, 816F, 825C, 815FII, 826GII

    articulated dump truck
    730C2 EJ 740, D400E II 735 OEM D250E, 730C, 725, D250E II 730C2, 730, D300E, D350E, D350E II D300E II 735

    motor graders
    120K2, 140M3, 12G, 16M3, 140HNA, 12M, 160HNA, 12HNA, 120HNA, 135HNA, 16H, 12M3AWD, 160M, 140H, 120G, 140M2AWD, 120K, 140K2, 14M, 143H, 16M, 160K, 140K, 120M2AWD, 14M3, 163H, 120M2OEM, 120M2, 140M, 14LAWD, 14H, 160M2AWD, 140M2, 12M3, 12K, 160M3, 120MAWD, 140G, 160M2

    skid steer loader
    262C 272D XHP 246D 272D2 249D 268B, 239D 262D 259D 247B, 226B, 236B, 277C2, 277D 226B3, 247B3, 272D 228, 236D 299D 297D2 287B, 289C 257B, 226, 242B 257D 232D 297D XHP 272C 272D2 XHP 246C 299D XHP 216B, 242, 279C2, 232, 277C 257, 262C2, 299D2 XHP 279D 226D 287C2, 232B, 287, 216, 287D 246B, 248, 236, 297D 277B, 262, 248B, 246, 256C 252, 289D 252B, 299D2 277, 242D 297C 262B, 267, 297D2 XHP 289C2, 247, 267B, 279C

    challenger
    55, 35, 45, 95E, 65E, 85C, 85D, 85E, 75C

    pipelayers
    PL83, PL87, 583T

    integrated toolcarrier
    IT28F, IT12B, IT38G II IT24F, IT28G, IT14G, IT14G2, IT62G II

    skidders
    527CA, 535C, D4TSKHIII, 517CA, D5TSKHII, 527GR, 545, 517GR, 525DLRC, 545C, 525B

    wheeled excavator
    W345C MH W330B W345B II M325B

    wheel dozer
    824H, 824G II 844, 854G, 854K, 814F, 814F II 834H

    off highway trucks
    785C, 797B, 793C, MT4400DAC, 793D, 785DOEM, 776C, 777D, 771D, 769D, 777C, 775E, 793FXQ, 775FOEM, 776D, 789B, 785B, 789, 773FOEM, 777DLRC, 793F, 777FOEM, 773DLRC, 773E2LRC, MT5300DAC

    excavator
    349D L 5110B 350, 312B, 349F, 349E L HVG 320D, 385B, 345D L VG 330B L 325D FM LL 320D FM 317 N 324D FM LL 352FMHPU 325C FM 325B LN 568 FM 538 330B LN 349E L 365B, 349D, 320B L 345B L 345D L 568 FM LL 345B, 349E L VG 345B II 324D FM 375 L 330C MH 330 L 330C FM 349D2, 352F-VG 322B LN 325B L 318C, 349E, 349F L 345C, 352F OEM 325C, 312, 320D2 FM 330D FM 318B N 325D FM 312B L 315C, 375, 345D, 5090B, 315, 320B, 352F XE VG 312C L 558 345C L 352F, 322C FM 349D2 L 320B S 350 L 320C FM 5130B, 365B II 315B L 312C, 317B LN 5130, 320D FM RR 349F LXE 317, 330C L 345B II MH 365B L 322C, 320B N 322B L 317B L 5080, 345C MH

    backhoe loader
    436C, 438D, 428F2, 430E 420F 416C, 424D, 416D, 444F, 430D, 420F2 420E 426C, 428D, 430F2 434F, 428C, 416F 426 F2 430F 428E, 432F, 434E, 438C, 416E 420D, 432D, 428B, 422F2 444E, 415F2 IL 444F2, 432F2, 446B, 434F2, 416B, 416F2 446D, 442D, 422E, 428F, 450E, 415F2 414E, 450F, 442E, 432E, 422F

    earthmoving compactor
    826C, 836, 825G II 815F, 826G II 836H, 816F II 815F II