9X-7409: SEAL O RING
+ / - Hover over image to Zoom
Other Views

    9X-7409: SEAL O RING

    Part Number: 9X-7409
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.07
    • Dash Size (in): 13
    • Inside Diameter (in): 0.43
    • Material: FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    asphalt paver
    BG-240C, AP-900B

    track-type tractor
    D6R II 11 D6R, D9R, D11N, 11U 11SU D10R

    paving compactor
    CS-423E, CP-433E, CS-433E

    engine - generator set
    3508, 3516, 3512

    road reclaimer
    RM-300, RM-500

    wheel-type loader
    992G, 910G, 950G, 994, 972G, 988G, 966G, 980G, 962G, 938F

    work tool
    GSH420

    engine - industrial
    3512, 3516, 3508, G3516, G3508, G3512

    off-highway truck
    773G OEM 773G LRC 772G, 770G, 785, 777G, 775G OEM 789, 773G, 777B, 793, 777C, 775G, 776C, 770G OEM 775G LRC 776B, 772G OEM