9X-7420: Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    9X-7420: Head Wear Ring

    Part Number: 9X-7420
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.001inch) (in): 5.76
    • Groove Diameter - B (+/- 0.0254 mm) (mm): 146.30
    • Groove Width - A (+/- 0.003inch) (in): 2.37
    • Groove Width - A (+/- 0.0762 mm) (mm): 60.32
    • Rod Diameter (in): 5.50
    • Rod Diameter (mm): 139.70
    underground mining loaders
    R2900

    wheel-type loader
    988K, 994D, 988 XE 994H, 988K XE 994, 994F