9X-7439: Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    9X-7439: Head Wear Ring

    Part Number: 9X-7439
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.001inch) (in): 13.88
    • Groove Diameter - B (+/- 0.0254 mm) (mm): 352.61
    • Groove Width - A (+/- 0.003inch) (in): 2.37
    • Groove Width - A (+/- 0.0762 mm) (mm): 60.25
    • Rod Diameter (in): 13.50
    • Rod Diameter (mm): 342.90
    off-highway truck
    793B, 793F, 793F XQ 793D, 793F AC 793F CMD 793C, 793F OEM 793