9X-7450: U-Cup Rod Seal
+ / - Hover over image to Zoom
Other Views

    9X-7450: U-Cup Rod Seal

    Part Number: 9X-7450
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type D

    Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

    UNITS:
    • US
    • Metric
    • Inside Diameter (mm): 177.80
    • Material: URE
    • Outside Diameter - B (+ 0.002inch, -0.000inch) (mm): 195.02
    • Seal Shape: Type D
    • Width - A (+ 0.015inch, -0.000inch) (mm): 10.50
    oht
    773B, 775E, 771D, 773D, 769D, 775D, 771C, 775B, 773E, 769C