9X-7523: Seal
+ / - Hover over image to Zoom
Other Views

    9X-7523: Seal

    Part Number: 9X-7523
    Brand: Cat
    Retrieving Price.....

    Seal

    Description:
    Many seals are custom designs specific to the unique requirements of the application.

    Attributes:
    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    These are used in various joints throughout Cat® machines.


    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.33
    • Cross Section Width (in): 0.41
    • Inside Diameter (in): 2.5
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Seal/O-Ring Type: Custom
    3500
    G3516B, 3516B, 3512B, G3512, 3508B, G3516C, 3512C, G3520C, G3516

    marine products
    3512C, 3516B, 3516C, 3512B, 3508B, 3508C

    15 to 18 liter
    G3406

    engine - generator set
    G3520C, 3516B, 3512B, XQC1200 3516C, 3508B, G3516, G3520E, G3516C, G3516B, PM3516, PM3512

    petroleum products
    3512B, 3516B, CX48-P2300 TH48-E80 3516C, 3512C, 3512, 3508C, 3508B

    engine - industrial
    G3516, 3512B, G3512B, PMG3516 G3512, 3516B, G3508, G3612, 3508B, G3520B, G3520J 3512, G3606, G3516C, 3516C, G3512E, G3616

    off-highway truck
    MT4400D AC 789C