9X-7535: Seal
+ / - Hover over image to Zoom
Other Views

    9X-7535: Seal

    Part Number: 9X-7535
    Brand: Cat
    Retrieving Price.....

    Seal

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Many seals are custom designs specific to the unique requirements of the application.

    Attributes:
    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    These are used in various joints throughout Cat® machines.


    UNITS:
    • US
    • Metric
    • Cross Section Height (mm): 8.1
    • Cross Section Width (mm): 10.9
    • Inside Diameter (mm): 47.8
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Overall Length (mm): 64
    • Overall Width (mm): 64
    • Seal/O-Ring Type: Custom
    meng
    3616, 3608, 3612, C280-16, C280-12, 3618

    petr
    3616, 3608, 3612, C280-16, C280-12, 3618

    ieng
    G3408, G3612, G3616, C280-16, G3412, G3408B

    epg
    C280-16