9X-7537: Seal
+ / - Hover over image to Zoom
Other Views

    9X-7537: Seal

    Part Number: 9X-7537
    Brand: Cat
    Retrieving Price.....

    Seal

    Description:
    Many seals are custom designs specific to the unique requirements of the application.

    Attributes:
    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    These are used in various joints throughout Cat® machines.


    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.6
    • Cross Section Width (in): 0.58
    • Inside Diameter (in): 3.48
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Seal/O-Ring Type: Custom
    engine - generator set
    3616, 3612, 3516, 3508, G3512, 3512B, 3516B, 3508B, 3512, 3512C, G3516, G3512E, 3054, G3508, 3508C, PM3516, G3516B, PM3512 G3520E, PM3508 XQC1200 G3512H

    petroleum products
    3512C, 3512B, TH48-E80 3516C, 3512, 3508C, 3516B, 3516, TH48-E70 CX48-P2300 3508B, 3512E

    engine - industrial
    3508B, 3512C, G3412, G3512, 3512, 3508, 3512B, G3516, G3512H, 3512E, G3508, 3516B, SPF343 3516, G3512E, SPT343 3516C, G3408, 3508C