9X-7538: Seal
+ / - Hover over image to Zoom
Other Views

    9X-7538: Seal

    Part Number: 9X-7538
    Brand: Cat
    Retrieving Price.....

    Seal

    Description:
    Many seals are custom designs specific to the unique requirements of the application.

    Attributes:
    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    These are used in various joints throughout Cat® machines.


    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.6
    • Cross Section Height (mm): 15.1
    • Cross Section Width (in): 0.58
    • Cross Section Width (mm): 14.7
    • Inside Diameter (in): 4.01
    • Inside Diameter (mm): 101.9
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Overall Length (mm): 131
    • Overall Width (mm): 131
    • Seal/O-Ring Type: Custom
    generator
    SR4

    engine - generator set
    G3520E, G3516C, G3516, G3520C, G3520H, G3512E

    engine - industrial
    3408, 3412, 3408B, G3516, G3516C, G3406