9X-7540: SEAL
+ / - Hover over image to Zoom
Other Views

    9X-7540: SEAL

    Part Number: 9X-7540
    Brand: Cat
    Retrieving Price.....

    Seal

    Description:
    Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.86
    • Cross Section Height (mm): 22
    • Cross Section Width (in): 0.56
    • Cross Section Width (mm): 14.2
    • Inside Diameter (in): 5.53
    • Inside Diameter (mm): 140.5
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    engine - generator set
    3608, 3616, 3606, 3612, G3508, G3516, 3516, 3512B, G3512, G3516B, 3516B, 3508B, 3512, 3508

    petroleum products
    3516B, 3512C, 3512E, 3512B, 3512, 3516C, 3516, CX48-P2300 TH48-E80 TH48-E70

    engine - industrial
    3508, G3606, G3512, 3516B, G3520B, 3508C, 3516, G3508B, 3516C, G3516, 3512, 3512B, G3508, G3616, G3516J, 3508B, G3520J 3512C, G3606B G3508J G3516B, G3608, G3512B, 3512E, G3612