9X-7554: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    9X-7554: Piston Wear Ring

    Part Number: 9X-7554
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 6.24
    • Outside Diameter (in): 6.50
    • Oversize Dim: 0.030
    • Width - A (+/- 0.03inch) (in): 2.86
    We currently do not have any equipment model information for this part.