9X-7712: SEAL
+ / - Hover over image to Zoom
Other Views

    9X-7712: SEAL

    Part Number: 9X-7712
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.12
    • Dash Size (in): 916
    • Inside Diameter (in): 1.17
    • Material: FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    comb
    460, 470, 465

    asphalt pavers
    AP-1000B

    whex
    M325C MH M330D

    uat
    AD30

    fp
    580B, 570B, 322C

    ttl
    963C, 953C

    track type tractors
    D5NXL, D6NLGP, D6NXL

    track excavators
    324D, 330D, 330C, 330CLN, 330CL, 325CL, 324DL, 330DL, 325DLN, 325CMH, 330DLOEM, 322CLN, 325DL

    articulated trucks
    740B, 730, 735, D400EII, D350EII, D250EII

    comp
    PF-290B, PS-360B, CB-634C, CB-534B, CB-535B, CS-323C, PS-150B, CP-323C, PS-200B, CB-534C

    wtl
    950H, 938G II 950G II 924GZ, 962G II 924G, 962H, 962K

    underground articulated trucks
    AD30

    adt
    740, D250E II 735B, D300E II D400E II 725, 735, 735 OEM D350E II 740B

    meng
    3516B, 3512C, 3516C, 3512E, C280-12, C7, 3516E, 3126B, C280-8, 3512B

    ttt
    D5N D6N, D6R III

    ieng
    G3508B, G3512B, SPP101 G3516, 3512C, G3508, G3520B, G3508J G3512, G3520J 3508C, G3516B, 3126B, 3512E, C7, SPF743, G3516J, 3126

    mg
    120H, 135H

    oht
    797F, 795F XQ 795F AC 785G, 793F CMD 794 AC 789D, 797B, 793F OEM 793D, 793F XQ 785D, 793F AC

    rrss
    RM-350B

    7 to 9 liter
    3126E, 3126

    3500
    G3512, G3516, G3508, C175-16, 3516CHD

    cold
    PM-102

    est
    30/30 DEUCE

    teng
    3126, C7, 3116, 3126B, 3126E

    it
    IT62G II IT62G, IT38G II

    motor graders
    140G, 140M, 135HNA, 120HNA

    pipe
    561N

    ap
    BG-260C, AP-1000, AP-1000B, AP-755

    exc
    325C, 330D MH 330D FM 322C, 330D L 325C FM 328D LCR 330C L M325D MH 325D, 330C, 325D L 324D, 330D, 324D L 324D LN 329D L 330D LN 330C FM M325D L MH 325C L 336D L 322C FM 330C LN 330C MH

    pipelayers
    561N

    petr
    TH48-E70 TH48-E80 3516C, 2016 CX48-P2300 3126B, 3512E, 3512C

    forestry excavators
    322CFMLGP, 322CFMST

    off highway trucks
    793F, 797, 793FXQ, MT5300DAC

    wheel loaders
    IT62H, 962H, 950H, IT62G, 962G, 938GII, IT38G, 950GII, 950G, 962GII

    epg
    G3516, 3516C, 3126B, G3516B