9X-7737: O-Ring
+ / - Hover over image to Zoom
Other Views

    9X-7737: O-Ring

    Part Number: 9X-7737
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: PTFE - Polytetrafluoroethylene
    • Cross Section Diameter (in): 0.07
    • Dash Size (in): 16
    • Inside Diameter (in): 0.61
    • Material: FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    marine products
    C32, C9.3, 3412C

    wheel tractor-scraper
    631E, 637D, 657G, 627G, 657E, 637E, 637G, 623F, 631G, 621G, 633E II

    underground articulated truck
    AD60, AD55

    track feller bunchers
    2491

    forest products
    2290, 541 2 551, 2391, 541, 552, 345C, 522, 521B, 2590, 522B, 521, 511, 2390, 532, 586C, 552 2

    track type tractors
    D8N, D11R, D8T, D11T, D10R, D10N, D9T, D11TCD, D8RII, D8RLRC, D8NNSUC, D5RLGP, D6KXL, D10T2LRC, D6NXL

    load, haul, dump
    R3000H, R1600G, R1600H

    track-type tractor
    D6N, D6K LGP D11T, D5R LGP D10T2, D8R II D8N, D6K XL D7E, D8R D10T, D11R, D6K D5R XL

    track-type loader
    973D, 953D

    stabilizers/reclaimers
    RM-500

    3000
    C7.2

    log loaders forestry
    330DFMLL

    7 to 9 liter
    C7, C9.3B, C9

    wheel tractor scrapers
    657G, 657E, 621G, 633D, 651B, 623G, 621B, 657B, 621F, 623E, 627G, 627E, 627F, 637G, 621E, 631D, 631G, 623B, 637D, 623F, 637DPP, 633E, 657EPP

    motor grader
    14M, 14L 16M, 140M, 160M 2 24M, 12M, 140M 2 140K, 160M, 24, 120K 2 12K, 140K 2 160K

    wheel-type loader
    972H, 990H, 993K, 962H, 966H, 992K, 990K, 950H, 966E, 966F II 966D, 988H

    track loaders
    973C, 963D

    engine - truck
    3406E, C-15, C13, C18, C7, C15, C-10, C9, C-18, C-9, C-16, C-12, C11, C16

    large mining products
    6015B, 6015

    material handler
    M325D L MH M325D MH

    asphalt paver
    AP-1000E BG-260D, BG-2455D, AP-1000D, AP-1055D, AP-1055E BG1000E, AP-755, BG1055E

    generator
    SR5, SR4B, XQP500, SR4, SR500

    15 to 18 liter
    C15, 3456, C-18, C-15, 3406E, C-16, C18, C15 CKD

    road reclaimer
    RM500B, RM-300

    drill
    MD6310, MD6250

    wheel loaders
    980H, 980G, 950H, 962H, 972H, 980C, 993K, 966H, 988H, 980F, IT62H, 966F, 966FII, 992KLRC

    wheel dozers
    854K, 824H, 814FII

    wheel excavators
    M325DLMH, M325DMH, M330DMH

    cold planers
    PM-201, PM622, PM620LRC, PM825LRC

    pipelayer
    587T, PL61

    engine - generator set
    C27, C15, C18, C32, C9

    track excavators
    345C, 330D, 329D, 385C, 325D, 345D, 324D, 336D2, 340D2LOEM, 336D2L, 385CFS, 345DL, 329DL, 345DLVG, 340D2L, 349DLVG, 324DL, 330DL, 349DL, 345CVGOEM, 325DLN, 336D2GC, 330DLOEM, 336DL, 336DOEM, 324DLNOEM, 345CL, 329DLN, 385COEM, 336DLOEM, 325DLOEM, 390DL, 325DL, 326DL, 365CMH, 325DMH, 374DL, 365CL, 336D2XE, 336D2LOEM

    expanded mining products
    MD5075, MD5125, 6015 FS 6015B, MD6290, 6020B, 6018

    articulated trucks
    725, 735, 740, 730, D400EII, D350EII, 725OEM, 730EJ

    off-highway truck
    775F, 777F, 773G OEM 775G OEM 777G, 777D, 770, 773F, 773G LRC 773E, 773G, 777C, 775G LRC

    underground articulated trucks
    AD45B, AD55B, AD30, AD22, AD55, AD60

    mining
    6015B

    underground mining loaders
    R3000H, R1700G, R2900G, R1600G

    cold planer
    PM-200, PM620, PM-102

    petroleum products
    C11, TH48-E70 C32, TH35-C11I CX31-P600 TH35-C13T C13, TH48-E80 C18, C27, C15, TH31-E61 CX31-C15I TH35-E81 C9, CX31-C11I C-15, CX35-P800 TH31-C9T TH35-C15I CX31-C13I TH35-C13I TH35-C15T

    engine - industrial
    C27, C9, C18, C32, C13, C7.1, C11, C15, C9.3B, C7

    10 to 13 liter
    C13

    articulated dump truck
    740, D400E II 735 OEM 730, 735, 725, D350E II

    motor graders
    140M, 24M, 12K, 120K, 140K, 14M, 160M, 16M, 140G, 160K, 160MAWD, 120K2, 12M3AWD, 140M3, 12M2, 12M2AWD, 12M3, 140K2, 140M3AWD, 140M2AWD, 14LAWD, 160M3, 160M3AWD

    compactors
    826H, 825H, 815B, 836H, 825C, 815FII

    pipelayers
    PL87, PL83, 583T

    vees 27 to 32 liter
    C32

    skidders
    535C

    engineer support tractor
    C18

    wheeled excavator
    M330D W345C MH

    wheel dozer
    844K, 814F II 854K, 824C, 844H, 834H

    off highway trucks
    777D, 772, 775F, 775G, 777B, 777G, 773GLRC, 777GOEM, 777GLRC, 773E2LRC, 775GLRC

    excavator
    330D L 385C, 336D L 325D FM 345C L 325D L 328D LCR 336D2 L 349D2 L 330D FM 329D L 365C 345D L 336D2, 336D2 L XE 324D L 324D LN 349D2, 365C L 325D MH 385C L 336D, M325D MH 340D L 374D L 345C, 349D L 345D, 330D, 325D FM LL 329D, 345D L VG 336D LN 330D MH 385C FS 330D LN 345C MH M325D L MH 340D2 L 325D, 390D L 324D FM LL 390D, 324D, 336D2 LXE 329D LN 349D, 324D FM 365C L MH 336D2 GC 336D2 XE 326D L 385C L MH

    backhoe loader
    416E 428E, 422E

    earthmoving compactor
    826C, 815F II 816F II