9X-7793: CONTROL G
+ / - Hover over image to Zoom
Other Views

    9X-7793: CONTROL G

    Part Number: 9X-7793
    Brand: Cat
    Retrieving Price.....

    Governor Control

    Description:

    • Controls are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.8
    • Height (mm): 45.72
    • Length (in): 12.1
    • Length (mm): 307.34
    • Width (mm): 45.72
    engine - industrial
    3412

    engine - truck
    3406C, 3406B