9X-7849: Halogen Bulb
+ / - Hover over image to Zoom
Other Views

    9X-7849: Halogen Bulb

    Part Number: 9X-7849
    Brand: Cat
    Retrieving Price.....

    24-Volt 70-Watt Halogen Bulb

    Description:
    Cat® halogen work lights are shock-resistant and fully sealed to eliminate contaminants, extending bulb life and ensuring reliable performance. This bulb offers versatility as it fits a variety of machines, large and small, and it can be retrofitted to older machines.

    Attributes:
    • Halogen bulb
    • 24V
    • 70W
    • Bulb Type H1

    Applications:
    • High-vibration applications
    • Fits Cat and Non Cat machines

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bulb Type: H1
    • Light Type: Halogen
    • Voltage (volts): 24
    • Wattage (watts): 70
    paving compactor
    CS-433E, CS-44 CS-563C CP-56 CS-423E, CS-583E, CS-533D, CP-533C, CS-64 CB-544, CP-573E, CP-433E, CS-563E, CS-56 CS-573C, CS-663E, CB-545, CS-76 CP-64 CS-74 CP-563D, CS-563D CS-573D, CS-583D, PS-300B, CP-663E, CP-533E, CS-573E, CB-534B, CP-74 CS-54 CP-533D, PF-300B, CS-683E, CB-535B, CS-533E, CB-434C, CP-44 CS-433C, CS-531D, CS-533C, CP-76 CS-583C, CB-534C, CP-563E, CS-531C, CP-54 PS-300C, CP-433C, CS-431C, CB-434B, PS-500, CP-563C, PF-300C

    motor grader
    163H, 120H NA 160H NA 160H ES 120M, 140H, 160M, 140H NA 12H, 160H, 140M, 16H NA 140H ES 143H, 14G, 14H, 12H ES 12H NA 135H NA 163H NA 120H, 120H ES 14M, 130G, 16H, 160G, 14H NA 135H, 140G, 120G, 12M, 16M, 24M, 12G, 16G

    wheel-type loader
    950G II 980G, 966F II 966G II 930H, 924G, 972G II 966H, 962H, 950F II 924GZ, 926M 924HZ, 966F, 938K 950G, 938M 928HZ, 972G, 914G, 962G II 924K 930G, 950H, 988G, 966G, 962G, 970F, 992G, 990H, 930M 980H, 924F, 928G, 950F, 994D, 938G II 972H, 960F, 938H, 930K 993K, 938F, 924H, 914G2, 980G II 994F, 938G, 988H, 950 GC

    forest products
    HA771, HA871, TK381, TK371

    articulated dump truck
    D300E II D250E II

    asphalt paver
    BG-225C, AP-655D, AP-500E, AP-1000E AP-1000B, BG-245C, BG555E, BG-260C, AP-1055B, AP-1050B, BG1000E, AP-800C, AP-1055E BG-225B, BG-210B, BG-230, BG1055E, AP-600D, AP-555E AP-650B, BG-2455C, BG500E

    material handler
    MH3024, MH3022, MH3026

    cold planer
    PM622, PM620, PM-565, PR-450C, PM820, PM822

    integrated toolcarrier
    IT38G, IT14G, IT28G, IT62H, IT28F, IT38G II IT24F, IT14G2, IT12B, IT38H, IT62G II IT62G

    track-type tractor
    D6K2, D6N, D6N XL D5R LGP D5N D5R XL D6N LGP D6K2 XL D6K XL D6K2 LGP D6K LGP

    wheeled excavator
    M318D MH M322D2, M315D, M316D, M322D2 MH M316F, M322D MH M317D2, M313D, M320F, M315D2, M318F, M318D, M314F, M322F, M322D, M320D2, M324D2 MH M323F

    road reclaimer
    RM-500, SM-350, RM-350, RM-300, RM-350B

    wheel dozer
    814F II 814F, 824G II 834H, 834G, 854G, 844H, 824H, 824G

    track-type loader
    973, 953K, 963D, 953D, 963K, 973D

    excavator
    320, M325D L MH M315F, M318F, M325D MH M317F

    earthmoving compactor
    836G, 816F, 815F II 825H, 815F, 826G II 825G, 825G II 836H, 816F II 826G, 826H