9X-8259: Flat Washer, Zinc Flake
+ / - Hover over image to Zoom
Other Views

    9X-8259: Flat Washer, Zinc Flake

    Part Number: 9X-8259
    Brand: Cat
    Retrieving Price.....

    Metric

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Finish: Zinc Flake
    • Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
    • Fits Bolt Sizes (mm): M36
    • Hardened: Yes
    • Inside Diameter (ID) - 1 (mm): 39
    • Outside Diameter (OD) - 2 (mm): 66
    • Thickness - 3 (mm): 6
    • Washer Type: Flat Washer
    wheel tractor-scraper
    621G, 627G, 623G

    engine - generator set
    C15, C9, 3516C, 3406C, 3306B, 3456, C175-16, 3516E, 3512C, 3406E

    forest products
    HF221, HF222, HF201, 548 543, HF202, HF181, 322C, 345C, 539, 558

    work tool
    H195, GSH9B, GSH15, GSH20B, GSH20, S50, GSH9 H110E S S2070, S2090, GSH22, H160DS, H140E S MP345 S2050, H140CS, S30, 115 MP365 S3090, H180S, H180E S H120CS, H115S, 120, B20, H130E S H120S, 160 GSH15-60 GSH15-80 GSH22-15 B30, S40, H160CS, H160E S H180DS, MP318, MP324, 130 S130, H140DS, B35, S3070, MP332 S3050, GSH15B, S25, H115E S S80, H160S, S30350 H130S, H120E S GSH22-10 H140S, 140

    wheel-type loader
    994D, 992G, 994, 994F, 994K, 993K, 990K, 988 XE 988H, 992K, 994H, 988G, 988K XE

    expanded mining products
    6020B

    articulated dump truck
    725, 740B, 730, 735B

    off-highway truck
    797F, 793

    oem solutions
    OEMS

    underground mining loaders
    R2900

    asphalt paver
    BG555E, BG1055E, AP-655D, AP655F, AP-555E BG655D, BG-2455D, AP555F, AP-1055B, BG-2455C, BG-2255C, AP-655C, AP-1055E AP-1055D, AP-1055F AP600F

    cold planer
    PM825, PM820, PM620, PM622, PM822

    track-type tractor
    D3K LGP D3K2 LGP D4K2 LGP D4K2 XL D9R, D3K2 XL D3K XL D4K XL D10T2, D4K LGP

    wheeled excavator
    W345C MH W330B M323F W345B II M325B

    wheel dozer
    824K, 834G, 844K

    excavator
    345B II 568 FM 325C FM 315B L 315B FM L 385B, 390D L 385C, 330C FM 317 N 315C, 320-A 320-A L 317-A N 321C 325D FM LL 330D FM 320B LL 322C FM 320-A S 315-A 365B, 350-A 320 L 320N, 345C L 568 FM LL 320D2 FM 365C 375-A 315B, 320C FM 365C L MH 311-A 320B FM LL 311C 320D FM RR 330B L 345C, 330C L 320C, 385C L 5230B, 5130B, 538 325C L 315D L 365C L 320D FM 325B L 330D MH 314C

    earthmoving compactor
    836G, 826K, 825K, 836, 826G