• \
  • Home
  • 9X-8271: Bolt-12 Point Hd
9X-8271: Bolt-12 Point Hd
+ / - Hover over image to Zoom
Other Views

    9X-8271: Bolt-12 Point Hd

    Part Number: 9X-8271
    Brand: Cat
    Retrieving Price.....

    12 point head bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    These bolts are commonly used in engines and powertrain. 12 Pt head bolts offer high fatigue performance and will fit in designs that do not have enough clearance for a hex head bolt to fit.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): M10
    • Coating: Zinc Flake
    • Grade: 11.9
    • Grip Length (mm): 13
    • Head Height (mm): 10
    • Hole Thread Pitch: 1.50
    • Material Description: CAT 11.9
    • Overall Length (mm): 45
    • Thread Size (mm): M10
    petr
    TH55-E70 TH55FT-E90

    ttt
    D6N, D6R III D5H, D6N LGP D6K D6M D6K XL D6K LGP D6H, D6N XL

    ieng
    C175-20

    lhd
    R1700K

    off highway trucks
    797B

    mg
    160K, 120K, 140K 2 12K, 120K 2 140K

    oht
    797F, 793F, 795F AC 793F XQ 793F CMD 794 AC 793F AC 797, 795F XQ 793F OEM

    epg
    C175-16