9X-8699: CM SEAL STK
+ / - Hover over image to Zoom
Other Views

    9X-8699: CM SEAL STK

    Part Number: 9X-8699
    Brand: Cat
    Retrieving Price.....

    Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Design Type: Channel with Side Bulb
    • Material: Rubber
    • Overall Height (in): 5.24
    wheel tractor-scraper
    621H, 621K, 623K, 627H, 623K LRC 627K LRC 621K OEM 623H

    paving compactor
    CS74B, CW-34 CP-54B CP-74B CS-54B CS-66B CS-78B CCS7, CS78B, CS-74B CP-68B CS-56B CS64B, CS44B, CP76B, CS-64B CP68B, CP-56B CP54B, CP56B, CW34, CS56B, CS-68B CW-16 CS-44B CS54B, CP74B, CP44B, CP-44B CS-76B CS68B, CS79B, CS-79B

    wheel tractor scrapers
    627K, 627H, 621H, 623H, 623KLRC, 627KLRC, 621KLRC, 621KOEM, 621HOEM

    pneumatic tired compactors
    CW34, CW34LRC, CW16

    wheel-type loader
    924GZ, 924HZ, 988K, 924G, 930H, 924H, 950G, 938G, 966G, 988 XE 962G, 928G, 930G, 988K XE 928HZ, 982M, 938G II

    compactors
    825K, 826K, 836K, 836KLRC

    articulated dump truck
    740, 725, 735 OEM 730, 735

    track type tractors
    D6T, D7R, D6TXW, D6RII, D6RIII, D6RIILGP, D7RII, D8RLRC, D8RII, D6RIIXL, D6TLGP, D6RIIILGP, D6TXL, D6RIIXW, D6TLGPVP, D6T2LGP, D6RLGP, D7RIILGP, D7RIIXR, D6T2XL, D6TXLVP, D6T3XEXW

    articulated trucks
    730, 735, 725, 740, 735OEM, 740OEM

    skid steer loader
    246, 242, 248, 262, 252, 236, 216, 226, 228, 232, 277, 267

    challenger
    85C, 75D, 65C, 85D, 65D, 75C

    vibratory single drum smooth
    CS76B, CS64B, CS54B, CS66B, CS54BOEM, CS44B, CS56B, CS44BLRC

    vibratory single drum pad
    CP56B, CP54B, CP68B

    integrated toolcarrier
    IT28G, IT62G, IT38G II

    track-type tractor
    D6T, D9T, D6T XL PAT D6T XW D6R, D6R III D6T XL D6T LGP D8R II D8R D7R II D8T, D7R XR D6R II D7R LGP D6T LGPPAT D6R LGP D6T XW PAT D6R XL D6R STD

    vibratory double drum asphalt
    CCS9

    engine - machine
    C9.3, C4.4

    ag tractors
    75

    wheel dozer
    824K, 834K

    backhoe loaders
    422E, 430EST, 416EST, 442E, 420EIT

    wheel loaders
    950G, 962G, 938G, 928HZ, IT38G, 988K, 930G, 980M, 928H, 924G, IT28G, 924H

    wheel dozers
    824K

    backhoe loader
    416E 432E, 428E, 434E, 444E, 430E 442E, 422E, 420E 414E

    earthmoving compactor
    836K