• \
  • Home
  • 9X-8880: Hex Head Bolts, Phosphate and Oil Coated
9X-8880: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    9X-8880: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 9X-8880
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.50
    • Head Height - 4 (in): 0.48
    • Head Width - 5 (in): 0.94
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 5/8 - 11
    • Total Bolt Length - 3 (in): 2
    marine products
    3408C, 3516B, 3508B, C18, C30, 3412E, C32, 3512B, 3412, C280-16, 3616, 3406E, 3412D, 3512C, 3408, 3406B, 3408B, 3508C, 3412C, 3516C, C15, 3606, 3608, 3618, 3406C, 3612

    wheel tractor-scraper
    613G

    paving compactor
    CS-533C, CP-533D, CP-533C, CP-563C, CS-563D CP-563D, CS-533D, CP-563, CS-563 CS-563C

    engine - generator set
    3516B, 3406E, 3406C, G3520C, CG137-08 3512B, 3508B, 3412

    motor grader
    12H, 140H NA 160H, 24H, 120H NA 160M, 12K, 120H ES 120G, 160K, 135H NA 12H ES 143H, 18M3, 140K 2 135H, 140H ES 140H, 16M3, 12H NA 160H ES 120H, 140G, 140K, 163H NA 16M, 12G, 163H, 130G, 160H NA

    wheel-type loader
    HIN2021D 972G II 966G II 994H, 980C, 994D, 994F, 980F, 966G

    engine - industrial
    C18, 3512C, SPT342 C27, C15, 3456, 3512B, G3608, C13, 3406C, C32, SPS342 C-10, G3406, 3406E, 3508B, G3412, G3516, G3606, G3616, G3612, SG137-08 C-15, 3176B, 3408, CG137-08 G3408, 3412E, SPT343 3412, 3196, SPF743, 3516B, 3406, 3176C, HT400 G3606B G3408B, 3408C, C11, C-12, 3412C, 3408B, 3406B, G3408C, 3512, 3516, 3508, C-16, 3408E

    articulated dump truck
    740, 735, 735 OEM

    off-highway truck
    777D, MT4400D AC 776D, 773E, 775D, 773D, 775E

    engine - truck
    3306C

    load, haul, dump
    R1700G

    track-type tractor
    D11T, D10T2, D10R, D11R, D10T, D4E SR

    road reclaimer
    SS-250, SS-250B, RM-300, RM-250C, RR-250B, RR-250

    petroleum products
    TH35-E81 3516B, 3508C, CX38-P800 TH35-C11I CX48-P2300 TH48-E70 C18, CX31-P600 CX31-C15I TH48-E80 C15, CX31-C13I 3516C, CX38-P892 CX31-C11I C32, C-15, CX31-C18I G3306B, C11, CX35-C18I 3512C, 3508B, C13, CX35-P800 TH35-C15I TH35-C13I C27

    excavator
    5110B

    backhoe loader
    416C, 416D, 420D, 426C, 428C, 428D, 438C, 436C, 430D, 442D, 416B, 432D, 424D, 438D, 428B