• \
  • Home
  • 9X-8883: Hex Head Bolts, Phosphate and Oil Coated
9X-8883: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    9X-8883: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 9X-8883
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 1.25
    • Head Height - 4 (in): 0.48
    • Head Width - 5 (in): 0.94
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 5/8 - 11
    • Total Bolt Length - 3 (in): 2 3/4
    marine products
    C18, 3508B, 3516B, 3616, 3612, 3512B, 3412, C280-16, 3608, 3412E

    paving compactor
    CP-533D, CP-563D, CP-533C, CS-563C CS-531C, CS-583C, CS-533C, CS-573D, CS-531D, CP-563C, CS-563 CS-573C, CS-583D, CP-563, CS-563D CS-533D

    engine - generator set
    3508B, PM3508 3516B, 3508, G3516C, PM3512

    motor grader
    12H, 12H NA 12H ES 120H, 160H, 160G, 140H NA 143H, 140H, 135H NA 140G, 163H NA 140H ES 12G, 135H, 120H NA 160H NA 120H ES 160H ES 140K, 160K

    wheel-type loader
    992K, 994H, 992G, 994F, 994D, 993K

    engine - industrial
    3508, 3512B, 3412, 3408, 3516, 3516B, 3516C, G3612, G3408, SPT343 3412E, 3508C, 3408B, G3516, 3512E, G3512, SPS343 3408C, G3412, 3512C, 3412C, G3606, 3508B, 3512, SPF343 G3616

    articulated dump truck
    D300E

    load, haul, dump
    R1600H, R1700G, R1600G

    track-type tractor
    D10R

    15 to 18 liter
    C18

    wheel dozer
    854G

    petroleum products
    TH48-E80 3512, 2016 C18, 3512B

    wheel loaders
    993K, 992K, 992KLRC, 993KLRC

    backhoe loader
    416C, 416D, 432D, 420D, 428C, 438C, 436C, 430D, 426C, 442D, 438D, 428D, 424D