Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts9X-8885: Hex Head Bolts, Phosphate and Oil Coated
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Bolts
9X-8885: Hex Head Bolts, Phosphate and Oil Coated
9X-8885: Hex Head Bolts, Phosphate and Oil Coated

Inch

Brand: Cat

Product Images
9X-8885: Hex Head Bolts, Phosphate and Oil Coated
9X-8885: Hex Head Bolts, Phosphate and Oil Coated

Inch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9X-8885
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9X-8885

Units of Measure

USMetric
Bolt Length (in): 2.25
Bolt Length (mm): 57.15
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.5
Grip Length (mm): 12.7
Thread: Coarse
Thread Size (in - TPI) (in): 3/4-10
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0.03
Grip Length - 2 (in): 0.50
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.750
Head Height - 4 (in): 0.58
Total Bolt Length - 3 (in): 2 1/4
Thread Size (dia x pitch) (mm): 3/4x10
Finish: Phosphate and Oil Coated
Head Width - 5 (in): 1.13
View More
Compatible Models for part number 9X-8885

UNDERGROUND ART TRUCK

AE40 AD40

GENERATOR SET

3516 3512 3512B C27 C32 3516B

TRACK LOADER

953B 943 953

WHEEL DOZER

844 854 854G 854K 844H

MOTOR GRADER

12M 12M 3 12M 2 120 160K 120M 160H 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 160H NA 160H ES 120M 2 12H ES 160 140M 140K 140H 160M 2 160M 3 14L 140H NA 14M 160M 3 AWD 140H ES 140

WHEEL LOADER

994 990H 990 993 993K 992D 992C 992G 992K 990 II 994D

TRACK-TYPE TRACTOR

D11N D11R D11T

WHEEL SKIDDER

525 515 545 525B

GEN SET ENGINE

3608 3606 3516B 3508 3616 3512 3512B 3508B 3516

ARTICULATED TRUCK

D400D D40D

GRAPPLE-LOG LOADING

GH52

MARINE ENGINE

3616 C280-16 3176B C280-6 C280-8

RIPPER

953B 11

TRUCK

789C

GAS ENGINE

G3612 G3616 G3608 G3412 G3408 G3512 G3516 G3508

EXCAVATOR

322B L 225 325B L 225B 225D 330B L 235D 320B FM LL 322C FM 320B LL

TRAILER

VFS50

BULLDOZER

11U 11SU

PETROLEUM PACKAGE

CX31-C13I

BLADE

SNOW WING

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert