9X-8893: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    9X-8893: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 9X-8893
    Brand: Cat
    Retrieving Price.....
    Save to List

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 1.50
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 3 1/2
    earthmoving compactor
    836

    motor grader
    14H 14H NA

    off-highway truck
    771D 769D 69D

    articulated dump truck
    D400E D350E

    track-type tractor
    D7H 7 7A 7S 7SU 57H 7U

    load, haul, dump
    R1600G