9X-8896: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    9X-8896: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 9X-8896
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 1.75
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 - 8
    • Total Bolt Length - 3 (in): 4
    exc
    374D L 385B, 390D L 385C, 390D, 375 L 365C 365B II 385C L 336F L 375, 365B L

    ttt
    D11R, D11T, D11N

    wtt
    854K, 844K, 854G, 844, 844H

    it
    IT62H

    comp
    CS-533C, CP-563C, CS-583C, CS-563C CS-531C, CP-533C, CS-573C

    wtl
    990 II 966H, 972H, 950H, 990K, 992K, 962H, 992G, 990H, 966K, 966M, 966K XE 990