Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsBatteriesHeavy Duty9X-9730: 12V Heavy Duty Low Maintenance Battery
Home
Electrical & ElectronicsBatteriesHeavy Duty
9X-9730: 12V Heavy Duty Low Maintenance Battery
9X-9730: 12V Heavy Duty Low Maintenance Battery

Cat®Heavy Duty Low Maintenance Accessible Dry Battery. (12 volt, 1300 CCA, 4D BCI)

Brand: Cat

Product Images
9X-9730: 12V Heavy Duty Low Maintenance Battery
9X-9730: 12V Heavy Duty Low Maintenance Battery

Cat®Heavy Duty Low Maintenance Accessible Dry Battery. (12 volt, 1300 CCA, 4D BCI)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Compare Alternate Parts
9X-9730
This part:
9X-9730: 12V Heavy Duty Low Maintenance Battery
Length (in)

20.8

Width (in)

8.3

Height (in)

8.8 (bottom of posts)

Description

Cat®Heavy Duty Low Maintenance Accessible Dry Battery. (12 volt, 1300 CCA, 4D BCI)

153-5710
This part:
153-5710: 12V Heavy Duty Maintenance-Free Battery
Length (in)

19.3

Width (in)

8.6

Height (in)

9.9 (top of posts)

Description

Cat® part 153-5710 is a 12-Volt, 4D BCI heavy-duty and maintenance-free, accessible wet battery with 1400 CCA, that provides premium high-output power in the toughest environments.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert