9Y-0147: Line A
+ / - Hover over image to Zoom
Other Views

    9Y-0147: Line A

    Part Number: 9Y-0147
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 38.1
    • Length (mm): 438.15
    • Width (mm): 116.84
    meng
    3208

    ieng
    3208

    wts
    613C

    teng
    3208

    comp
    PS-500