9Y-0182: Gasket
+ / - Hover over image to Zoom
Other Views

    9Y-0182: Gasket

    Part Number: 9Y-0182
    Brand: Cat
    Retrieving Price.....


    Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

    Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

    Gaskets are used in many static joints throughout Cat machines and engines.

    • US
    • Metric
    • Cross Section Height (mm): 13
    • Cross Section Width (mm): 9
    • Inside Diameter (mm): 14
    • Material: EPDM - Ethylene Propylene Diene Modified
    • Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    We currently do not have any equipment model information for this part.