9Y-0234: LINE A
+ / - Hover over image to Zoom
Other Views

    9Y-0234: LINE A

    Part Number: 9Y-0234
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 50.8
    • Length (mm): 203.2
    • Width (mm): 127
    meng
    3208

    cold
    PR-1000C PR-1000

    ieng
    3208

    teng
    3208