9Y-0546: Governor Flange Assembly
+ / - Hover over image to Zoom
Other Views

    9Y-0546: Governor Flange Assembly

    Part Number: 9Y-0546
    Brand: Cat
    Retrieving Price.....

    Governor Flange

    Description:

    • Flanges are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.66
    • Height (mm): 42.16
    • Length (in): 3.14
    • Length (mm): 79.76
    • Width (mm): 58.67
    cold planer
    PR-1000C PR-1000

    paving compactor
    CP-553, CS-551, CB-614, CS-553, PS-500

    engine - generator set
    3208

    forest products
    227

    engine - industrial
    3208

    excavator
    225D, 231D

    engine - truck
    3208