9Y-1082: Line A No2
+ / - Hover over image to Zoom
Other Views

    9Y-1082: Line A No2

    Part Number: 9Y-1082
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.5
    • Height (mm): 63.5
    • Length (in): 17.5
    • Length (mm): 444.5
    • Width (mm): 152.4
    We currently do not have any equipment model information for this part.