9Y-1308: CONTROL G
+ / - Hover over image to Zoom
Other Views

    9Y-1308: CONTROL G

    Part Number: 9Y-1308
    Brand: Cat
    Retrieving Price.....

    Governor Control

    Description:

    • Controls are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 6.5
    • Height (mm): 165.1
    • Length (in): 15
    • Length (mm): 381
    • Width (mm): 381
    We currently do not have any equipment model information for this part.