9Y-1582: BUTTON ARM
+ / - Hover over image to Zoom
Other Views

    9Y-1582: BUTTON ARM

    Part Number: 9Y-1582
    Brand: Cat
    Retrieving Price.....

    Rocker Arm Button

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Buttons are important components of rocker arms, which open and close valves to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 0.34
    • Length (in): 0.43
    comb
    460, 470, 465

    whex
    M318, M325B M320

    bhl
    446D, 446B

    teng
    3116, 3114

    fp
    TK381, 543, TK380, 539, 570, 533, TK370, 574, TK371, 550, 580

    emac
    3116

    it
    IT28G, IT24F, IT28F, IT38G, IT62G, IT38F, IT12B

    ttl
    963B 963C, 953C

    pipe
    561M

    ap
    AP-1055B, AP-1000B, AP-1050B, BG-2455C, BG-260C, AP-1050, BG-240C, AP-1000, BG-245C, AP-900B

    comp
    CP-563C, CS-573C, CS-573D, CS-583C, CB-634C, CP-533C, CP-563D, CS-583D, CS-531D, CS-563C CP-533D, CS-563D CS-533C, CS-531C, CB-634D, CS-533D, CS-563 CP-563

    wtl
    950F, 938F, 962G, 950F II 928G, 924F, 938G, 960F, 950G

    exc
    322B L 322C FM 325B LN 320B, 320B L 322C, 325B L 322B LN 320B N 320B S

    chal
    35, 55, 45

    meng
    3126, 3116

    ttt
    D6M D5M

    ieng
    3126, 3116, 3114

    wts
    613C, 613C II

    mg
    120H ES 135H, 120H, 120H NA 135H NA

    wheel loaders
    962G, 950G, IT62G