9Y-1798: SEAL
+ / - Hover over image to Zoom
Other Views

    9Y-1798: SEAL

    Part Number: 9Y-1798
    Brand: Cat
    Retrieving Price.....

    Cylinder Head Seal

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Seals are important components of cylinder heads, which sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 22.86
    • Length (mm): 114.3
    • Width (mm): 101.6
    mex
    304.5

    whex
    W330B

    lhd
    R1300G II

    emac
    3306, 3304

    ttl
    973C, 973

    track type tractors
    D7G, D7R, D6R, D7H, D5H XL D5H, D6E SR D6H XR D4H XL D6D, D6H XL D6H, D6D SR D6G2 LGP D6E D7R LGP D6H II D6G2 XL D7G2 D4H III D7R XR D6G, D4E SR D4H, D5E, D6G SR D5HIIXL, D6GIILGP, D6HIIXL, D4HIIIXL, D6RLGP, D4HIILGP, D7RLGP, D6DLGP, D6DSR, D6RXL, D5HII, D6RXR, D4ESA, D6HIIXR

    track excavators
    330, 235C, 235B, 330L, 330BL, 330LN

    articulated trucks
    D250EII

    wtl
    962G, 970F, 966G II 972G, 972G II 966D, 924G, 966G, 950F II 950E, 950F, 950B, 950B/950E 966F, 966E, 966F II

    chal
    65D, 65C

    meng
    3304B, 3306B, 3304, 3306

    adt
    D250E II D300E, D250E, D300E II

    underground mining loaders
    R1300G

    ttt
    D7G, D7R, D6R, D7H, D5H XL D5H, D6E SR D6H XR D4H XL D6D, D6H XL D6H, D6D SR D6G2 LGP D6E D7R LGP D6H II D6G2 XL D7G2 D4H III D7R XR D6G, D4E SR D4H, D5E, D6G SR D5HIIXL, D6GIILGP, D6HIIXL, D4HIIIXL, D6RLGP, D4HIILGP, D7RLGP, D6DLGP, D6DSR, D6RXL, D5HII, D6RXR, D4ESA, D6HIIXR

    ieng
    D333C, 3208, G3304B, 3304, 3306, D330C, G3306, G3306B, G3304, 3306B, 3304B

    wts
    627F, 615C, 627E, 627B, 637G, 615, 611, 615C II 637E, 627G

    tskd
    517 527 D4HTSK III D5HTSK II

    mg
    163H NA 160H ES 140H NA 130G, 120G, 14H NA 160H NA 12G, 140H, 160G, 12H NA 14G, 140G, 140H ES 12H, 12H ES 160H

    3300
    G3306B, 3306B

    wheel tractor scrapers
    627E, 627EPP

    teng
    3306C, 3306B, 3306, G3306, 1673C 3208

    track loaders
    963LGP, 963

    compactors
    815B, 815F, 816F, 816B

    motor graders
    140G, 12G, 140H, 12H, 143H, 160H, 120G, 12HNA, 140HNA, 160HNA, 163H

    pipe
    572R

    exc
    330 L 350, 330B L 330, 235D, 330B, 350 L 235C, 330B LN 235B

    petr
    G3306B

    skidders
    527CA, 517CA, 527GR, D5TSKHII, 545, D4TSKHIII

    wheel loaders
    970F, 966F, 972G, 966G, 950FII, 966FII, 966R, 950E, 966C, 936F, G936

    wheel dozers
    814F, 814B

    epg
    3306B, 3306