9Y-2149: Tube A
+ / - Hover over image to Zoom
Other Views

    9Y-2149: Tube A

    Part Number: 9Y-2149
    Brand: Cat
    Retrieving Price.....

    Exhaust Tube

    Description:

    • Exhaust tubes are components of the exhaust system consisting of a collection of tubes, usually of cast iron, that channel the exhaust gases from the cylinders of an engine to the rest of the exhaust system.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 5
    • Length (in): 19.8
    track-type tractor
    D8L, 10 59 9SU D10N, 10SU 8 8U 9 D9R, 58 8S 59N 59L D9N, 8A 10U 9U 58L

    wheel tractor-scraper
    657E, 651E, 631E, 637E

    pipelayer
    589

    engine - industrial
    3408, 3412, 3408B