9Y-2585: Cover
+ / - Hover over image to Zoom
Other Views

    9Y-2585: Cover

    Part Number: 9Y-2585
    Brand: Cat
    Retrieving Price.....

    Water Pump Cover

    Description:

    • Covers are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 6.8
    • Height (mm): 172.7
    • Length (in): 16.3
    • Length (mm): 414
    • Width (mm): 185.4
    engine - generator set
    3406E, 3406B, 3406C

    wheel-type loader
    980G, 980G II 988G

    wheel dozer
    834G

    engine - industrial
    C-15, 3406E, 3456, C-16

    excavator
    5090B

    engine - truck
    3406E, 3406B, 3406C

    earthmoving compactor
    836G