9Y-3318: Core A
+ / - Hover over image to Zoom
Other Views

    9Y-3318: Core A

    Part Number: 9Y-3318
    Brand: Cat
    Retrieving Price.....

    Radiator Core

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Cores are important components of radiators, which draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 121.92
    • Length (mm): 1,275.08
    • Width (mm): 177.8
    com
    826C

    ieng
    3516C

    oht
    795F AC 795F XQ 789D

    wtl
    980C