9Y-3440: LINE A
+ / - Hover over image to Zoom
Other Views

    9Y-3440: LINE A

    Part Number: 9Y-3440
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 4
    • Height (mm): 101.6
    • Length (in): 33
    • Length (mm): 838.2
    • Width (mm): 101.6
    engine - generator set
    3412

    engine - industrial
    3412