9Y-5070: BODY
+ / - Hover over image to Zoom
Other Views

    9Y-5070: BODY

    Part Number: 9Y-5070
    Brand: Cat
    Retrieving Price.....

    Water Pump Body

    Description:

    • Bodies are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.7
    • Height (mm): 144.8
    • Length (in): 13.3
    • Length (mm): 337.8
    • Width (mm): 337.8
    engine - generator set
    3516B, 3512B

    petroleum products
    3516B, 3512B