9Y-6023: PULLEY
+ / - Hover over image to Zoom
Other Views

    9Y-6023: PULLEY

    Part Number: 9Y-6023
    Brand: Cat
    Retrieving Price.....

    Alternator Pulley

    Description:

    • Alternator pulleys allow alternators to be turned by belts, which are driven by the engine accessory drive systems

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 66
    • Length (mm): 91.4
    • Width (mm): 91.4
    track-type tractor
    D11N, 11U 11SU 11

    engine - generator set
    3512, 3516, 3508

    engine - industrial
    3508, 3516, 3512, G3512, G3516

    off-highway truck
    789, 785, 777B, 776B