9Y-7460: SLEEVE
+ / - Hover over image to Zoom
Other Views

    9Y-7460: SLEEVE

    Part Number: 9Y-7460
    Brand: Cat
    Retrieving Price.....

    Governor Sleeve

    Description:

    • Sleeves are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.6
    • Height (mm): 66.04
    • Length (in): 3.6
    • Length (mm): 91.44
    • Width (mm): 91.44
    generator
    SR500

    engine - generator set
    SPS342 SPT342 3412, 3408C, SCT673 3412C, PM3412

    engine - industrial
    SPS342 SPT342 3412, 3408C, SCT673 3412C, PM3412