9Y-7471: HOUSING
+ / - Hover over image to Zoom
Other Views

    9Y-7471: HOUSING

    Part Number: 9Y-7471
    Brand: Cat
    Retrieving Price.....

    Water Pump Housing

    Description:

    • Housings are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.1
    • Height (mm): 129.5
    • Length (in): 8.5
    • Length (mm): 215.9
    • Width (mm): 198.1
    engine - generator set
    XQG400, G3412, G3412C, CG137-12, CG137-08

    engine - industrial
    CG137-08 G3412, G3408C, G3408B, CG137-12, SG137-08 G3408