9Y-8075: Shaft Assembly
+ / - Hover over image to Zoom
Other Views

    9Y-8075: Shaft Assembly

    Part Number: 9Y-8075
    Brand: Cat
    Retrieving Price.....

    Oil Pump Shaft

    Description:

    • Shafts are important components of oil pumps, which circulate engine oil to the rotating bearings, pistons and camshafts of engines


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 61
    • Length (mm): 99.1
    • Width (mm): 99.1
    rrss
    RM-300

    com
    815F, 816F

    whex
    W345B II W345C MH

    emp
    MD5150C, MD5125

    lhd
    R1600G, R1700G, R1600H

    uat
    AD22

    teng
    3406E, C-10, C-12, 3176, C11, 3176B, C13

    emac
    3176C, C-12

    fp
    TK1051, 345C

    pipe
    572R II

    wtl
    966G II 966H, 972G II 972H, 980F, 980C

    exc
    345B, 365B, 349D L 345C, 345B II 349D2, 345B L 349D2 L 349D, 365B II 345D L 345D L VG 345D, 345C L 345C MH 345B II MH 365B L

    chal
    75C, 85E, MT845, MTC845, MTC865, 85C, MT865, 65E, 75E, 95E, 85D, MT855, 75D, MTC835, MTC855, MT835

    adt
    725, 730C2 EJ 730C2, 730, 730C

    meng
    C12, 3176B, 3196, C-12, 3176C

    petr
    C11, TH35-E81 CX31-C11I C13, TH35-C11I TH35-C13I CX31-C13I CX31-P600

    ttt
    D7R II D8N

    ieng
    C11, SUF557 3176C, CPT372 C-10, 3196, C13, C-12, SBF214

    wts
    621H, 627K LRC 623K LRC 623H, 621K OEM 621K, 627H

    wtt
    814F

    mg
    14M-3 16M, 140H, 160H, 16H, 14M, 16M3, 18M3, 163H, 14H, 143H

    epg
    C13