9Y-8076: Shaft Assembly
+ / - Hover over image to Zoom
Other Views

    9Y-8076: Shaft Assembly

    Part Number: 9Y-8076
    Brand: Cat
    Retrieving Price.....

    Oil Pump Shaft

    Description:

    • Shafts are important components of oil pumps, which circulate engine oil to the rotating bearings, pistons and camshafts of engines


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 66.1
    • Length (mm): 155
    • Width (mm): 66.1
    wheel tractor-scraper
    621H, 627H, 621K, 627K LRC

    pipelayer
    572R II

    engine - generator set
    C13, C-12, C13GENSET

    underground articulated truck
    AD22

    motor grader
    14H, 143H, 16M, 16M3, 140H, 160H, 14M, 163H, 14M-3 16H, 18M3

    forest products
    349D L 349D2, 345B L 349D2 L 345D L 345B II MH 345B II 345B, 345C L 345C MH 345C, 349D, 365B, 365B II TK1051

    wheel-type loader
    966G II 972H, 972G II 966H, 980F, 980C

    engine - industrial
    3176C, C-12, SBF214 C13, 3196, C11, CPT372 C-10, 3176B, SUF557

    expanded mining products
    MD5125, MD5150C

    articulated dump truck
    730, 725, 730C2 EJ 730C, 730C2

    engine - truck
    C13, C-12, C-10, 3176, 3176B, C11

    challenger
    75D, MT865, 75E, 95E, 75C, 65E, MT855, MT845, MTC865, MTC855, 85E, MT835, MTC845, 75, 85C, 85D, MTC835

    track-type tractor
    D7R II D8N

    wheeled excavator
    W345B II W345C MH

    road reclaimer
    RM-300

    engine - machine
    3176C, C-12, SBF214 C13, 3196, C11, CPT372 C-10, 3176B, SUF557

    wheel dozer
    814F

    petroleum products
    C11, CX31-C11I TH35-C11I CX31-C13I CX31-P600 TH35-C13I TH35-E81 C13

    excavator
    349D L 349D2, 345B L 349D2 L 345D L 345B II MH 345B II 345B, 345C L 345C MH 345C, 349D, 365B, 365B II TK1051

    earthmoving compactor
    815F, 816F