9Y-9685: CLUTCH GP
+ / - Hover over image to Zoom
Other Views

    9Y-9685: CLUTCH GP

    Part Number: 9Y-9685
    Brand: Cat
    Retrieving Price.....

    Governor Clutch

    Description:

    • Clutches are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.4
    • Height (mm): 60.96
    • Length (in): 2.8
    • Length (mm): 71.12
    • Width (mm): 71.12
    engine - generator set
    3606, 3608, 3616, 3612, 3508, 3516, 3512

    engine - industrial
    3508, 3512, 3516, G3512, G3516