9Y-9847: Governor Control Assembly
+ / - Hover over image to Zoom
Other Views

    9Y-9847: Governor Control Assembly

    Part Number: 9Y-9847
    Brand: Cat
    Retrieving Price.....

    Governor Control

    Description:

    • Controls are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 4
    • Height (mm): 101.6
    • Length (in): 8
    • Length (mm): 203.2
    • Width (mm): 185.42
    generator
    SR4

    engine - generator set
    C18, 3208, 3408C, G3306, G3512, 3412C, 3406B, 3508, 3408B, G3516, 3516B, 3304, 3304B, PM3412 G3412, 3512, 3306, 3114, 3408, C15, 3516, 3412

    petroleum products
    C18

    engine - industrial
    3412, 3304, G3412, D330C, D333C, 3306, G3408B, G3408, G3306, 3406