155-4769: Serpentine Belt
+ / - Hover over image to Zoom
Other Views

    155-4769: Serpentine Belt

    Part Number: 155-4769
    Brand: Cat
    Retrieving Price.....

    Width: 24.4 mm (0.96 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 55.28
    • Belt Length (mm): 1404
    • Belt Type: Serpentine Belts
    • Belt Width (in): 0.96
    • Belt Width (mm): 24.4
    • No. of Ribs: 7
    engine - truck
    3126, 3116