312-0122: BUCKET - 1.3 YD3
+ / - Hover over image to Zoom
Other Views

    312-0122: BUCKET - 1.3 YD3

    Part Number: 312-0122
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Base Edge Thickness: 0.7
    • Base Edge Thickness: 19
    • Capacity: 1
    • Capacity: 1.3
    • Compatible Model: 903D, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Cutting Edge Thickness: 0.6
    • Cutting Edge Thickness: 16
    • Height: 36.8
    • Height: 935
    • Interface Type: Skid Steer Coupler
    • Length: 921
    • Length: 36.2
    • Machine Hydraulic: HIGH FLOW, STD FLOW - ELECTRICAL
    • Machine Interface: SSL
    • Weight: 411.9
    • Weight: 908
    • Width: 80.5
    • Width: 2045
    We currently do not have any equipment model information for this part.