100-3098: Cover Assembly
+ / - Hover over image to Zoom
Other Views

    100-3098: Cover Assembly

    Part Number: 100-3098
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Sound Panel Cover Assembly (Idler Pulley)

    Description:
    Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/insulation provides vibration isolation, thermal insulation and sound absorption in the engine enclosure of Cat heavy equipment.

    Attributes:
    • Cover assembly includes spacers and insulation
    • Color: Gray-black
    • Designed for use in engine enclosure
    • Molded sound suppression component for the engine adjustable idler pulley
    • Fuel, oil and water resistant
    • Thermal and vibration resistance

    Applications:
    Cat sound suppression components are used in Cat heavy-duty equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 0.9
    • Overall Length (in): 10.5
    • Overall Width (in): 9
    engineer support tractor
    C18

    earthmoving compactor
    825H 826G II 826H 826G 836G 825C 826C 825G II 836H

    motor grader
    24M

    generator
    SR4

    wheel-type loader
    980H 988G 980G II 988H 980G

    engine - truck
    3406E C-16 C15 C-15

    engine - generator set
    PM3456 3456 C15 C18 3406E

    petroleum products
    C15 C18

    wheel dozer
    834G 824G II 824C 824G 824H 834H

    off-highway truck
    770 772

    engine - industrial
    3406E

    articulated dump truck
    740 735 735 OEM

    expanded mining products
    MD6290